IESNA:LM-63-2002
[TEST]P1298228
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R60W2N902750DE010 E3D1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R60 optic, 5000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]924
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1104.1 1099.5 1085.2 1068.2 1052.3 1038.3 1027.7 1018.6 1011.8 1005.4
999.7 994.1 987.7 979.7 970.3 958.2 943.4 926.8 907.9 886.4
866.7 845.5 823.6 800.6 775.2 747.3 714.4 677.7 636.5 592.7
545.4 497.8 448.7 421.8 397.6 347.4 297.8 253.2 206 184.5
163.3 131.5 108.1 65.8 41.6 23.1 8.3 1.9 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0
